IESNA:LM-63-2002
[TEST]P1056368
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2782
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1539.1 1527.7 1520.6 1509.2 1492.1 1470.7 1446.5 1416.6 1382.4 1348.2
1308.3 1265.5 1221.3 1174.3 1124.4 1074.6 1021.8 970.5 916.4 860.8
803.8 746.8 689.8 632.8 574.3 515.9 456 396.2 333.5 273.6
219.5 165.3 115.4 69.8 29.9 5.7 0
1539.1 1543.4 1532 1517.8 1495 1466.5 1433.7 1396.6 1355.3 1311.1
1264.1 1212.8 1160.1 1104.5 1047.5 989 929.2 867.9 806.6 742.5
679.8 617.1 553 490.2 426.1 363.4 299.3 240.8 183.8 132.5
85.5 51.3 29.9 15.7 8.6 2.9 0
1539.1 1530.6 1516.3 1490.7 1457.9 1420.9 1378.1 1328.2 1276.9 1219.9
1158.6 1095.9 1030.4 962 892.1 823.7 749.6 679.8 610 540.1
471.7 407.6 342 280.8 222.3 172.4 124 89.8 69.8 49.9
34.2 24.2 17.1 11.4 7.1 2.9 0
1539.1 1532 1512.1 1480.7 1443.7 1398.1 1348.2 1289.7 1227 1157.2
1087.4 1013.3 937.7 860.8 783.8 708.3 631.3 558.7 487.4 420.4
354.9 292.2 236.6 185.3 136.8 112.6 91.2 69.8 52.7 38.5
28.5 21.4 15.7 10 5.7 2.9 0
1539.1 1533.4 1519.2 1485 1442.2 1396.6 1341.1 1278.3 1208.5 1137.3
1060.3 980.5 902.1 823.7 742.5 665.5 587.2 518.7 448.9 381.9
320.7 262.2 208.1 159.6 129.7 106.9 85.5 65.6 48.5 37.1
28.5 21.4 15.7 10 5.7 2.9 0
